Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.
The plastic cover on the mounting pad prevents slipping.
This article 22590.1656 - Mounting Pads protected against slipping / pad and ball element with bolt from steel (d1: M12, l1: 150 mm) is one variant of the article group Mounting Pads protected against slipping (EH 22590.)
Ball element with bolt
Rubber cap
Lock nut
Pad
For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.