22591.0010 - Fulcrum Screw

Can be used as screw-in foot or thrust pad.

Compact design for simple levelling by means of the spanner flat at the bushing or preferably by means of an internal hexagon.

This article 22591.0010 - Fulcrum Screw / Steel (d1: M24, d2: M10) is one variant of the article group Fulcrum Screws (EH 22591.)

Material
d1 [mm]
d2 [mm]
l1 ±0.5 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M24
d2 [mm]:
M10
l1 ±0.5 [mm]:
39.9 mm
Article-No.:
22591.0010
Documents
Fulcrum Screw
  • Steel
  • d1: M24
  • d2: M10
  • l1 ±0.5: 39.9 mm
  • l2: 30 mm
  • l3 min.: 9 mm
  • WS1: 12 mm
  • WS2: 19 mm
  • WS3: 20 mm
  • Load capacity for static load max.: 35 kN
  • Weight: 87 g
Fulcrum Screw

Material

Body

  • Heat-treated steel, tempered, blackened

Ball element

  • Heat-treated steel, tempered, blackened

Notes

The fulcrum screws may exclusively be exposed to static loading.

Title
Category
Type
Direct download
Download basket
Datasheet 22591.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.