Product filter
Your selection resulted in 4 hits
For nominal length [mm]:
10 mm
For lifting pin:
22350.0601 / .0701
More details
d1 H11: 8 mm
d2 : M16 x 1,5 mm
For nominal length: 10 mm
d3 -0.2: 24 mm
d4 +0.3: 9.9 mm
d5 +0.1: 3.1 mm
l1 : 37.5 mm
l2 : 32.5 mm
l3 : 16 mm
l4 : 12.5 mm
Tightening torque max.: 75 Nm
x: 1.5 mm
Load capacity F1 : 1.5 kN
Load capacity F2 : 1.2 kN
Load capacity F3 : 0.5 kN
For lifting pin: 22350.0601 / .0701
Weight: 47 g
show article view
For nominal length [mm]:
15 mm
For lifting pin:
22350.0621 / .0721
More details
d1 H11: 10 mm
d2 : M20 x 1,5 mm
For nominal length: 15 mm
d3 -0.2: 28 mm
d4 +0.3: 12.3 mm
d5 +0.1: 5.1 mm
l1 : 51 mm
l2 : 45 mm
l3 : 20 mm
l4 : 21 mm
Tightening torque max.: 100 Nm
x: 1.5 mm
Load capacity F1 : 2.7 kN
Load capacity F2 : 2.4 kN
Load capacity F3 : 2.1 kN
For lifting pin: 22350.0621 / .0721
Weight: 92 g
show article view
For nominal length [mm]:
15 mm
For lifting pin:
22350.0631 / .0731
More details
d1 H11: 12 mm
d2 : M24 x 1,5 mm
For nominal length: 15 mm
d3 -0.2: 32 mm
d4 +0.3: 14.4 mm
d5 +0.1: 5.1 mm
l1 : 53 mm
l2 : 47 mm
l3 : 22 mm
l4 : 21 mm
Tightening torque max.: 150 Nm
x: 1.5 mm
Load capacity F1 : 3.5 kN
Load capacity F2 : 3.2 kN
Load capacity F3 : 2.8 kN
For lifting pin: 22350.0631 / .0731
Weight: 125 g
show article view
For nominal length [mm]:
25 mm
For lifting pin:
22350.0641 / .0741
More details
d1 H11: 16 mm
d2 : M30 x 2 mm
For nominal length: 25 mm
d3 -0.2: 39 mm
d4 +0.3: 19.3 mm
d5 +0.1: 5.1 mm
l1 : 78 mm
l2 : 72 mm
l3 : 30 mm
l4 : 33 mm
Tightening torque max.: 200 Nm
x: 1.5 mm
Load capacity F1 : 4.8 kN
Load capacity F2 : 4.5 kN
Load capacity F3 : 4.1 kN
For lifting pin: 22350.0641 / .0741
Weight: 253 g
show article view
Material
Bushing
Stainless steel 1.4542, precipitation-hardened
O-ring
Spring
Product:
adjustable face wrench, offset
adjustable face wrench, offset : adjustable face wrench, offset Suitable for size d1 : 8 mm
adjustable face wrench, offset
Suitable for size d1 : 8 mm
Pin diameter -0.1: 3 mm
Weight: 121 g
Product:
adjustable face wrench, offset
adjustable face wrench, offset : adjustable face wrench, offset Suitable for size d1 : 10 mm/12 mm/16 mm/20 mm/25 mm
adjustable face wrench, offset
Suitable for size d1 : 10 mm/12 mm/16 mm/20 mm/25 mm
Pin diameter -0.1: 5 mm
Weight: 309 g
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert) : face wrench (socket wrench insert) Suitable for size d1 : 8 mm
face wrench (socket wrench insert)
Suitable for size d1 : 8 mm
Pin spacing ±0.1: 16 mm
Pin diameter -0.1: 3 mm
Weight: 116 g
Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert) : face wrench (socket wrench insert) Suitable for size d1 : 10 mm
face wrench (socket wrench insert)
Suitable for size d1 : 10 mm
Pin spacing ±0.1: 20 mm
Pin diameter -0.1: 5 mm
Weight: 136 g
Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert) : face wrench (socket wrench insert) Suitable for size d1 : 12 mm
face wrench (socket wrench insert)
Suitable for size d1 : 12 mm
Pin spacing ±0.1: 22 mm
Pin diameter -0.1: 5 mm
Weight: 185 g
Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert) : face wrench (socket wrench insert) Suitable for size d1 : 16 mm/20 mm
face wrench (socket wrench insert)
Suitable for size d1 : 16 mm/20 mm
Pin spacing ±0.1: 30 mm
Pin diameter -0.1: 5 mm
Weight: 243 g
Square drive: 1/2 in
Assembly
Safe tolerances and consistent function.
Easily incorporated into different materials
Bush can be easily installed via optional assembly tool.
Can be mounted in blind holes.
For thin-walled parts, lock nuts are used for assembly.
Datasheet EH 22350. Locating Bushings with Seal, plain – for lifting pins
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.