Locating bushings are used for quick and safe locating of lifting pins EH 22350 / EH 22351.
Corrosion and abrasion resistant.
This article 22350.0914 - Locating Bushing for lifting pins / (d1 H11: 10 mm, d2: M20, For nominal length: 35 mm) is one variant of the article group Locating Bushings for lifting pins (EH 22350.)
Safe tolerances and consistent function.
Easily incorporated into different materials
Can be mounted in blind holes.
For thin-walled parts, lock nuts are used for assembly.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.