Product filter
Your selection resulted in 27 hits
Spring load F max.1) ~ [N]:
~ 100 N
More details
Light spring load
d1 : M18 x 1,5 mm
l1 -2: 45 mm
Spring load F max.1) : ~ 100 N
d2 : M6
d3 : 10.1 mm
l2 : 16 mm
l3 : 7.5 mm
l4 : 2.3 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 32 g
show article view
Spring load F max.1) ~ [N]:
~ 150 N
More details
Standard spring load
d1 : M18 x 1,5 mm
l1 -2: 45 mm
Spring load F max.1) : ~ 150 N
d2 : M6
d3 : 10.1 mm
l2 : 16 mm
l3 : 7.5 mm
l4 : 2.3 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 32 g
show article view
Spring load F max.1) ~ [N]:
~ 200 N
More details
Heavy spring load
d1 : M18 x 1,5 mm
l1 -2: 45 mm
Spring load F max.1) : ~ 200 N
d2 : M6
d3 : 10.1 mm
l2 : 16 mm
l3 : 7.5 mm
l4 : 2.3 mm
Stroke s: 1.6 mm
WS: 16 mm
Operating temperature range max.: 110 °C
Weight: 32 g
show article view
Material
Seal
Body
Threaded washer
Spring
Stainless steel
Steel, blackened
Steel, zinc-plated by galvanization
Notes
Individual set screws can be screwed in the plate with threaded hole.
Product:
mounting tool for the following thread sizes
for lateral plungers d1 : M12
assembly tool
d1 : M12
Weight: 76 g
Product:
mounting tool for the following thread sizes
for lateral plungers d1 : M18 x 1,5 mm
assembly tool
d1 : M18 x 1,5 mm
Weight: 137 g
Characteristic
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Assembly
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = stroke,
z = stop diameter
Calculation dimension x for workpieces:
x = d2 /2 - s
Lateral plungers are installed by screwing in by means of a mounting tool.
Datasheet EH 22150. Lateral Plungers – with thread, with seal, with female thread
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.