2B150.0070 - Lateral Plunger
smooth, without seal - INCH

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

This article 2B150.0070 - Lateral Plunger smooth, without seal - INCH / Light spring load (d1: 1/2 in, d2: 0.315 in, Spring load F max.1: ~ 11.2 lb) is one variant of the article group Lateral Plungers smooth, without seal - INCH (EH 2B150.)

Material
Pin
d1 [in]
d2 [in]
Spring load F - max.1) ~ [lb]
Stroke s [in]
Article-No.
Documents
Price [€]
Available
Material:
Aluminium
Pin:
Thermoplastic POM, white
d1 [in]:
1/2 in
d2 [in]:
0.315 in
Spring load F max.1) ~ [lb]:
~ 11.2 lb
Stroke s [in]:
0.051 in
Article-No.:
2B150.0070
Documents
Lateral Plunger
  • Pin: Thermoplastic/Light spring load
  • d1: 1/2 in
  • d2: 0.315 in
  • Spring load F max.1): ~ 11.2 lb
  • l1 -0.08: 0.525 in
  • l2: 0.547 in
  • Stroke s: 0.051 in
  • Location hole D H8: 1/2 in
  • x2): 0.102 in
  • Operating temperature range max.: 176 °F
  • Weight: 0.118 oz
Lateral Plunger
Product
Article-No.
Available
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 12 mm
Article-No.:
22150.0832
assembly tool
  • assembly tool
  • d1: 12 mm
  • Weight: 86 g

Material

Body

  • Aluminium AI

Spring

  • Stainless steel

Pin

  • Thermoplastic POM, white

Characteristic

Version light spring load = spring from stainless steel

Assembly

Installation by pressing in.

Formula for calculating the center distance for the mounting hole:

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = coordinate dimension,

s = stroke,

z = stop diameter

Calculation dimension x:

y greater than or equal to l2 - d2/2,

then x = d2/2 - s

(value x for this case see table)

or

y smaller than l2 - d2/2,

then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]

Title
Category
Type
Direct download
Download basket
Datasheet 2B150.0070
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.