Product filter
Your selection resulted in 9 hits
Spring load F max.1) ~ [lb]:
~ 4.5 lb
More details
Light spring load
d1 : 7/16 in
d2 : #8-32
Spring load F max.1) : ~ 4.5 lb
d3 +0.008: 0.248 mm
l1 -0.08: 0.43 in
l2 : 0.157 in
l3 : 0.177 in
l4 : 0.063 in
Stroke s: 0.063 in
Location hole D H8: 7/16 in
Operating temperature range max.: 230 °F
Weight: 0.083 oz
show article view
Spring load F max.1) ~ [lb]:
~ 11.2 lb
More details
Standard spring load
d1 : 7/16 in
d2 : #8-32
Spring load F max.1) : ~ 11.2 lb
d3 +0.008: 0.248 mm
l1 -0.08: 0.43 in
l2 : 0.157 in
l3 : 0.177 in
l4 : 0.063 in
Stroke s: 0.063 in
Location hole D H8: 7/16 in
Operating temperature range max.: 230 °F
Weight: 0.09 oz
show article view
Spring load F max.1) ~ [lb]:
~ 22.5 lb
More details
Heavy spring load
d1 : 7/16 in
d2 : #8-32
Spring load F max.1) : ~ 22.5 lb
d3 +0.008: 0.248 mm
l1 -0.08: 0.43 in
l2 : 0.157 in
l3 : 0.177 in
l4 : 0.063 in
Stroke s: 0.063 in
Location hole D H8: 7/16 in
Operating temperature range max.: 230 °F
Weight: 0.096 oz
show article view
Spring load F max.1) ~ [lb]:
~ 9 lb
More details
Light spring load
d1 : 7/16 in
d2 : #8-32
Spring load F max.1) : ~ 9 lb
d3 +0.008: 0.248 mm
l1 -0.08: 0.43 in
l2 : 0.295 in
l3 : 0.177 in
l4 : 0.063 in
Stroke s: 0.079 in
Location hole D H8: 7/16 in
Operating temperature range max.: 230 °F
Weight: 0.085 oz
show article view
Spring load F max.1) ~ [lb]:
~ 16.9 lb
More details
Standard spring load
d1 : 7/16 in
d2 : #8-32
Spring load F max.1) : ~ 16.9 lb
d3 +0.008: 0.248 mm
l1 -0.08: 0.43 in
l2 : 0.295 in
l3 : 0.177 in
l4 : 0.063 in
Stroke s: 0.079 in
Location hole D H8: 7/16 in
Operating temperature range max.: 230 °F
Weight: 0.094 oz
show article view
Spring load F max.1) ~ [lb]:
~ 34 lb
More details
Heavy spring load
d1 : 7/16 in
d2 : #8-32
Spring load F max.1) : ~ 34 lb
d3 +0.008: 0.248 mm
l1 -0.08: 0.43 in
l2 : 0.295 in
l3 : 0.177 in
l4 : 0.063 in
Stroke s: 0.079 in
Location hole D H8: 7/16 in
Operating temperature range max.: 230 °F
Weight: 0.107 oz
show article view
Spring load F max.1) ~ [lb]:
~ 22.5 lb
More details
Light spring load
d1 : 5/8 in
d2 : 1/4-20
Spring load F max.1) : ~ 22.5 lb
d3 +0.008: 0.401 mm
l1 -0.08: 0.709 in
l2 : 0.453 in
l3 : 0.295 in
l4 : 0.079 in
Stroke s: 0.126 in
Location hole D H8: 5/8 in
Operating temperature range max.: 230 °F
Weight: 0.368 oz
show article view
Spring load F max.1) ~ [lb]:
~ 34 lb
More details
Standard spring load
d1 : 5/8 in
d2 : 1/4-20
Spring load F max.1) : ~ 34 lb
d3 +0.008: 0.401 mm
l1 -0.08: 0.709 in
l2 : 0.453 in
l3 : 0.295 in
l4 : 0.079 in
Stroke s: 0.126 in
Location hole D H8: 5/8 in
Operating temperature range max.: 230 °F
Weight: 0.312 oz
show article view
Spring load F max.1) ~ [lb]:
~ 45 lb
More details
Heavy spring load
d1 : 5/8 in
d2 : 1/4-20
Spring load F max.1) : ~ 45 lb
d3 +0.008: 0.401 mm
l1 -0.08: 0.709 in
l2 : 0.453 in
l3 : 0.295 in
l4 : 0.079 in
Stroke s: 0.126 in
Location hole D H8: 5/8 in
Operating temperature range max.: 230 °F
Weight: 0.334 oz
show article view
Material
Seal
Body
Threaded washer
Spring
Stainless steel
Steel, blackened
Steel, zinc-plated by galvanization
Notes
Individual set screws can be screwed in the plate with threaded hole.
Product:
mounting tool for the following sizes
for lateral plungers, smooth d1 : 10 mm
assembly tool
d1 : 10 mm
Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth d1 : 16 mm
assembly tool
d1 : 16 mm
Weight: 105 g
Characteristic
Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization
Assembly
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = stroke,
z = stop diameter
Calculation dimension x for workpieces:
x = d2 /2 - s
Installation by pressing in.
Datasheet EH 2B150. Lateral Plungers – smooth, with seal, with female thread - INCH
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.