Precision index plungers together with bushings are a perfect combination for quick positioning and mounting.
The precise tolerance of both, the precision index plunger and the bushing, guarantees a high repeatability of these two elements.
This article 22130.0166 - Precision Index Plungers with tapered pin / with locking (Nominal diameter: 16 mm) is one variant of the article group Precision Index Plungers with tapered pin (EH 22130.)
Pin
Bushing
Body
Ball knob
Bushings must be ordered separately.
For precise adjustment, the grip ball and plunger should be glued grease-free after assembly. Detailed assembly instructions can be downloaded as a PDF file under "Documents".
When using locking index plungers the knob is pulled out and turned 90°.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers