22130.0010 - Precision Index Plungers
with cylindrical pin

Precision index plungers together with bushings are a perfect combination for quick positioning and mounting.

The precise tolerance of both, the precision index plunger and the bushing, guarantees a high repeatability of these two elements.

This article 22130.0010 - Precision Index Plungers with cylindrical pin / without locking (d1 -0.005 -0.01: 10 mm) is one variant of the article group Precision Index Plungers with cylindrical pin (EH 22130.)

Material
Version
picture
d1 -0.005 -0.01 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
without locking
picture:
1
d1 -0.005 -0.01 [mm]:
10 mm
d2 [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 30 N
Article-No.:
22130.0010
Documents
Precision Index Plungers
  • without locking – picture 1
  • d1 -0.005 -0.01: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • d4: 25 mm
  • d5: M6
  • l1 min.: 10 mm
  • l2: 2.5 mm
  • l3: 31 mm
  • l4: 13 mm
  • l5: 25 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 30 N
  • Weight: 79 g
Precision Index Plungers
Product
Article-No.
CAD
Available
Product:
socket for precision index plungers, cylindrical 
d1 +0.005: 10  mm
Article-No.:
22130.0090
CAD
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • l1 min.: 11 mm
  • l2: 8.5 mm
  • Weight: 11 g

Material

Pin

  • Case-hardened steel, case-hardened, blackened and ground

Bushing

  • Case-hardened steel, case-hardened, blackened and ground

Body

  • Case-hardened steel, case-hardened, blackened and ground

Ball knob

  • Thermoplastic, greyish black

Notes

Bushings must be ordered separately.

Assembly

For precise adjustment, the grip ball and plunger should be glued grease-free after assembly. Detailed assembly instructions can be downloaded as a PDF file under "Documents".

Operation

When using locking index plungers the knob is pulled out and turned 90°.

Title
Category
Type
Direct download
Download basket
Datasheet 22130.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instruction Precision Index Plunger (EH 22130.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.