Index plungers are used for indexing bores.
This article 22120.1446 - Index Plungers with pull-ring / with locking (d1 -0.05 -0.1: 6 mm, d2: M12 x 1,5 mm) is one variant of the article group Index Plungers with pull-ring (EH 22120.)
Body
Locking pin
Pull-ring
Lock nuts have to be purchased separately.
When using the model with locking mechanism, you turn the pull-ring by 90° after retracting the locking pin and secure the ring using the notched catch (if the locking pin should not overhang).
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.