22110.0305 - Index Plungers
with mounting flange, horizontal

Index plungers are used for indexing bores.

This article 22110.0305 - Index Plungers with mounting flange, horizontal / with pull-ring, without locking (d1 h11: 5 mm) is one variant of the article group Index Plungers with mounting flange, horizontal (EH 22110.)

Material
Version
picture
d1 h11 [mm]
b1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast
Version:
with pull-ring, without locking
picture:
1
d1 h11 [mm]:
5 mm
b1 [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 24 N
Article-No.:
22110.0305
Documents
Index Plungers
  • with pull-ring, without locking – picture 1
  • d1 h11: 5 mm
  • d3: 18 mm
  • b1: 22 mm
  • b2: 28 mm
  • b3: 8 mm
  • b4 -0.2: 4.3 mm
  • h1: 4.5 mm
  • h2: 9.5 mm
  • k1 ±0.05: 18 mm
  • k2: 5 mm
  • k3: 10 mm
  • k4: 7 mm
  • l1: 45 mm
  • l2 min.: 5 mm
  • Spring load1) F1: ~ 5 N
  • Spring load1) F2: ~ 24 N
  • Operating temperature range max.: 100 °C
  • Weight: 21 g
Index Plungers

Material

Housing

  • Zinc die-cast, plastic coated, black

Locking pin

  • Stainless steel 1.4305

Pull-ring

  • Stainless steel 1.4310

Notes

Knob not removable.

Assembly

Assembly by means of washers ISO 7092.

Operation

When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22110.0305
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.