Index plungers are used for indexing bores.
This article 22120.0210 - Index Plungers with hexagon collar and locking / (d1 -0.02 -0.05: 10 mm) is one variant of the article group Index Plungers with hexagon collar and locking (EH 22120.)
Body
Locking pin
Knob
Knob not removable.
Lock nuts have to be purchased separately.
The screw length can be adapted by distance collars for index plungers (EH 22120.).
The knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.