Index plungers with throughgoing bore for thin-walled pieces.
This article 22120.0269 - Index Plungers for thin-walled pieces / without locking (d1 -0.02 -0.05: 8 mm, l2: 12 mm) is one variant of the article group Index Plungers for thin-walled pieces (EH 22120.)
Body
Locking pin
Knob
Knob not removable.
By means of a fastening collet, the index plungers can be mounted into pieces having a wall thickness of 1-5 mm.
When using the self-locking type, the knob is pulled-out, turned 90° and secured by a notched catch. Depending on the clamping length, the bolt may overhang.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers