Index plungers with throughgoing bore for thin-walled pieces.
This article 22120.0267 - Index Plungers for thin-walled pieces / without locking (d1 -0.02 -0.05: 6 mm, l2: 10.5 mm) is one variant of the article group Index Plungers for thin-walled pieces (EH 22120.)
Body
Locking pin
Knob
Knob not removable.
By means of a fastening collet, the index plungers can be mounted into pieces having a wall thickness of 1-5 mm.
When using the self-locking type, the knob is pulled-out, turned 90° and secured by a notched catch. Depending on the clamping length, the bolt may overhang.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.