Particularly suitable for screwing into thin walled pieces.
Performance in the smallest space requirements.
This article 22110.2046 - Index Plungers Mini Indexes / without locking, knob red (d1 0 -0.06: 5 mm) is one variant of the article group Index Plungers Mini Indexes (EH 22110.)
Body
Locking pin
Knob
Knob not removable.
Screw in the mini index. By lifting the knob, the hexagon will be released for assembly.
The screw length can be adapted by distance collars for index plungers (EH 22120.).
When using the self-locking type the knob is pulled-out, turned 30° and secured by a notched catch.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.