Index bolts are used for indexing purposes.
Plastic cover for grip allows better handling.
This article 22120.0381 - Index Bolts with mounting flange / without plastic cover for grip (d1 0 -0.05: 10 mm, l2: 10 mm) is one variant of the article group Index Bolts with mounting flange (EH 22120.)
Body
Locking pin
Right and left mounting is possible due to countersinks on both sides.
Index bolt for lateral fastening.
By turning the index bolt 180° the locking pin will be pulled-in and secured by a notched catch (when locking pin should not overhang).
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Push Plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws Accessories for spring plungers