22120.0378 - Index Bolts
with mounting flange

Index bolts are used for indexing purposes.

Plastic cover for grip allows better handling.

This article 22120.0378 - Index Bolts with mounting flange / without plastic cover for grip (d1 0 -0.05: 8 mm, l2: 10 mm) is one variant of the article group Index Bolts with mounting flange (EH 22120.)

Material
Version
picture
d1 0 -0.05 [mm]
l2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
without plastic cover for grip
picture:
1
d1 0 -0.05 [mm]:
8 mm
l2 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.0378
Documents
Index Bolts
  • without plastic cover for grip – picture 1
  • d1 0 -0.05: 8 mm
  • l2: 10 mm
  • d2: 16 mm
  • d3: 35 mm
  • h: 16 mm
  • k: 20 mm
  • l1: 56 mm
  • l3: 32 mm
  • s: 12 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range max.: 250 °C
  • Weight: 85 g
Index Bolts

Material

Body

  • Steel, blackened

Locking pin

  • Steel, nitrided, black

Assembly

Right and left mounting is possible due to countersinks on both sides.

Index bolt for lateral fastening.

Operation

By turning the index bolt 180° the locking pin will be pulled-in and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0378
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.