22121.0105 - Index Bolts
simple finish

Index bolts are used for indexing purposes.

Application limited for cases in which no precise positioning is needed. The high stroke of the pin enables for a variety of applications, e.g. as door bolt.

Simple version in compact design.

This article 22121.0105 - Index Bolts simple finish / (d1: 4 mm, d2: M6) is one variant of the article group Index Bolts simple finish (EH 22121.)

Material
d1 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Steel
d1 [mm]:
4 mm
d2 [mm]:
M6
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 10 N
Article-No.:
22121.0105
Documents
Index Bolts
  • d1: 4 mm
  • d2: M6
  • d3: 2.3 mm
  • l1: 41.5 mm
  • l2: 20 mm
  • l3: 17 mm
  • l4: 12 mm
  • l5: 15.5 mm
  • s: 9.5 mm
  • WS: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 10 N
  • Tightening torque max.: 1.6 Nm
  • Operating temperature range max.: 250 °C
  • Weight: 5.9 g
Index Bolts
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 4035
for index bolts and index plungers
d2: M6
Article-No.:
22120.0704
CAD
Lock nuts ISO 4035
  • Steel
  • d2: M6
  • TextTabueberschrift#233WS: 10 mm
  • Weight: 1.3 g

Material

Body

  • Free cutting steel, zinc-plated by galvanization

Locking pin

  • Steel, zinc-plated by galvanization

Lock nut

  • Steel, zinc-plated by galvanization

Notes

Lock nuts have to be purchased separately.

Operation

By lifting the index bolt the locking pin will be pulled in. The turning of the index bolt positions the pin when it is pulled in.

Title
Category
Type
Direct download
Download basket
Datasheet 22121.0105
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.