These retaining cables secure the single-acting ball lock pin EH 22340., EH 22350., EH 22370. and EH 22380., as well as clamping pin EH 22360., and socket pin EH 22400. against possible loss.
This article 22400.1302 - Retaining cable / stainless steel, with fixing tab, rectangular and attaching ring (l: 200 mm) is one variant of the article group Retaining Cables (EH 22400.)
1) not for ball lock pins, basic type
2) for ball lock pins, basic type
Attaching ring
Retaining cable
Coating retaining cable
Special types on request.
Models picture 3 and picture 4 correspond to MIL-DTL-83420.
Attached holding clips (picture 5/6) to the ball lock pin with a soft-face mallet. Disassemble via levering it with a screw driver.
Thermoplastic version (picture 7): cut-off projecting ends without burr after being fastened.
Spiral form design (picture 8) with very high effective working length.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.