Locating Bushings for ball lock pins and socket pins

EH 22400.

This design with holes on the front face (picture 2) is suitable for applications which require installation flush to the surface.

Locating bushings are used for quick and safe locating of ball lock pins EH 22340., EH 22350., EH 22370. and EH 22380. and socket pins EH 22400.

Optimised centering due to precise collar (e.g. quick mounting of plates and components).

All versions are corrosion and abrasion resistant.

Your selection resulted in 11 hits

Version
picture
d1 H11 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with internal hexagon
picture:
1
d1 H11 [mm]:
5 mm
d2 [mm]:
M12
Article-No.:
22400.0905
CAD
Documents
Locating Bushing
  • with internal hexagon – picture 1
  • d1 H11: 5 mm
  • d2: M12
  • d3 h9: 18 mm
  • d4: 6 mm
  • l1: 19 mm
  • l2: 15 mm
  • l3: 9 mm
  • l4: 13 mm
  • l5: 5.1 mm
  • l6: 9 mm
  • WS: 5 mm
  • Weight: 15 g
show article view
Locating Bushing
Version:
with internal hexagon
picture:
1
d1 H11 [mm]:
6 mm
d2 [mm]:
M12
Article-No.:
22400.0906
CAD
Documents
Locating Bushing
  • with internal hexagon – picture 1
  • d1 H11: 6 mm
  • d2: M12
  • d3 h9: 18 mm
  • d4: 7.5 mm
  • l1: 19 mm
  • l2: 15 mm
  • l3: 9.4 mm
  • l4: 13 mm
  • l5: 5.6 mm
  • l6: 8.8 mm
  • WS: 6 mm
  • Weight: 19 g
show article view
Locating Bushing
Version:
with internal hexagon
picture:
1
d1 H11 [mm]:
8 mm
d2 [mm]:
M16
Article-No.:
22400.0908
CAD
Documents
Locating Bushing
  • with internal hexagon – picture 1
  • d1 H11: 8 mm
  • d2: M16
  • d3 h9: 22 mm
  • d4: 10 mm
  • l1: 25 mm
  • l2: 20 mm
  • l3: 12 mm
  • l4: 17 mm
  • l5: 7.3 mm
  • l6: 11.7 mm
  • WS: 8 mm
  • Weight: 29 g
show article view
Locating Bushing
Version:
with internal hexagon
picture:
1
d1 H11 [mm]:
10 mm
d2 [mm]:
M24
Article-No.:
22400.0910
CAD
Documents
Locating Bushing
  • with internal hexagon – picture 1
  • d1 H11: 10 mm
  • d2: M24
  • d3 h9: 30 mm
  • d4: 12.5 mm
  • l1: 29 mm
  • l2: 24 mm
  • l3: 13.5 mm
  • l4: 19.5 mm
  • l5: 8.9 mm
  • l6: 14.1 mm
  • WS: 10 mm
  • Weight: 76 g
show article view
Locating Bushing
Version:
with internal hexagon
picture:
1
d1 H11 [mm]:
12 mm
d2 [mm]:
M24
Article-No.:
22400.0912
CAD
Documents
Locating Bushing
  • with internal hexagon – picture 1
  • d1 H11: 12 mm
  • d2: M24
  • d3 h9: 30 mm
  • d4: 15 mm
  • l1: 29 mm
  • l2: 24 mm
  • l3: 14 mm
  • l4: 20 mm
  • l5: 9.6 mm
  • l6: 14.4 mm
  • WS: 12 mm
  • Weight: 66 g
show article view
Locating Bushing
Version:
plain, with face hole
picture:
2
d1 H11 [mm]:
16 mm
d2 [mm]:
M30
Article-No.:
22400.0925
CAD
Documents
Locating Bushing
  • plain, with face hole – picture 2
  • d1 H11: 16 mm
  • d2: M30
  • d3 h9: 39 mm
  • d4: 19.5 mm
  • d5 +0.1: 5.1 mm
  • l1: 39 mm
  • l2: 33 mm
  • l3: 15.5 mm
  • l4: 23.5 mm
  • l5: 10.4 mm
  • l6: 16.6 mm
  • l7: 30 mm
  • Weight: 248 g
show article view
Locating Bushing
Version:
plain, with face hole
picture:
2
d1 H11 [mm]:
20 mm
d2 [mm]:
M36
Article-No.:
22400.0926
CAD
Documents
Locating Bushing
  • plain, with face hole – picture 2
  • d1 H11: 20 mm
  • d2: M36
  • d3 h9: 43 mm
  • d4: 25.5 mm
  • d5 +0.1: 5.1 mm
  • l1: 49 mm
  • l2: 42 mm
  • l3: 17.5 mm
  • l4: 31.5 mm
  • l5: 11.9 mm
  • l6: 23.1 mm
  • l7: 30 mm
  • Weight: 364 g
show article view
Locating Bushing
Version:
plain, with face hole
picture:
2
d1 H11 [mm]:
25 mm
d2 [mm]:
M42
Article-No.:
22400.0927
CAD
Documents
Locating Bushing
  • plain, with face hole – picture 2
  • d1 H11: 25 mm
  • d2: M42
  • d3 h9: 50 mm
  • d4: 32 mm
  • d5 +0.1: 5.1 mm
  • l1: 65 mm
  • l2: 57 mm
  • l3: 26.5 mm
  • l4: 38.5 mm
  • l5: 13.3 mm
  • l6: 21.8 mm
  • l7: 36 mm
  • Weight: 350 g
show article view
Locating Bushing
Version:
with outer hexagon
picture:
3
d1 H11 [mm]:
16 mm
d2 [mm]:
M30
Article-No.:
22400.0916
CAD
Documents
Locating Bushing
  • with outer hexagon – picture 3
  • d1 H11: 16 mm
  • d2: M30
  • d3 h9: 36 mm
  • d4: 19.5 mm
  • l1: 39 mm
  • l2: 29 mm
  • l3: 15.5 mm
  • l4: 23.5 mm
  • l5: 6.1 mm
  • l6: 12.8 mm
  • WS: 24 mm
  • Weight: 124 g
show article view
Locating Bushing
Version:
with outer hexagon
picture:
3
d1 H11 [mm]:
20 mm
d2 [mm]:
M36
Article-No.:
22400.0920
CAD
Documents
Locating Bushing
  • with outer hexagon – picture 3
  • d1 H11: 20 mm
  • d2: M36
  • d3 h9: 45 mm
  • d4: 25.5 mm
  • l1: 49 mm
  • l2: 38 mm
  • l3: 17.5 mm
  • l4: 31.5 mm
  • l5: 7.7 mm
  • l6: 19.3 mm
  • WS: 30 mm
  • Weight: 208 g
show article view
Locating Bushing
Version:
with outer hexagon
picture:
3
d1 H11 [mm]:
25 mm
d2 [mm]:
M42
Article-No.:
22400.0924
CAD
Documents
Locating Bushing
  • with outer hexagon – picture 3
  • d1 H11: 25 mm
  • d2: M42
  • d3 h9: 50 mm
  • d4: 32 mm
  • l1: 65 mm
  • l2: 50 mm
  • l3: 26.5 mm
  • l4: 38.5 mm
  • l5: 13.3 mm
  • l6: 21.8 mm
  • WS: 36 mm
  • Weight: 350 g
show article view
Locating Bushing

Material

  • Stainless steel 1.4305
Product
Article-No.
Available
Product:
adjustable face wrench, offset
adjustable face wrench, offset
: adjustable face wrench, offset
Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
Article-No.:
22350.1991
assembly tool
  • adjustable face wrench, offset
  • Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 309 g
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert)
: face wrench (socket wrench insert)
Suitable for size d1: 16 mm/20 mm
Article-No.:
22350.1998
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 16 mm/20 mm
  • Pin spacing ±0.1: 30 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 243 g
  • Square drive: 1/2 in
Product:
-
Suitable for size d1: 25 mm
Article-No.:
22350.1999
assembly tool
  • face wrench (socket wrench insert)
  • For finish picture: 2

Assembly

This design with holes on the front face (picture 2) can be installed via a cranked pin face wrench or alternatively via a pin faced socket wrench.

Ensure safe tolerances and consistent function. Easily incorporable into different materials. Can be used in thin-walled pieces. Application from both sides.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22400. Locating Bushings – for ball lock pins and socket pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.