Ball lock pins made from titanium stand out due to the following positive material features:
The version made from titanium is used in areas such as lightweight construction, maritime environments and chemical manufacturing.
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Compact design with standard handle.
This article 22390.0024 - Ball Lock Pins self-locking, with standard handle, titanium / (d1 -0.04 -0.08: 6 mm, l1 +0.6: 20 mm) is one variant of the article group Ball Lock Pins self-locking, with standard handle, titanium (EH 22390.)
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.