Tolerance Rings

EH 22750.

The use of tolerance rings (for ball casters with sheet steel housing) allows larger tolerances between the parts to be connected.

Your selection resulted in 6 hits

d1 [mm]
h1 +0.2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
12.6 mm
h1 +0.2 [mm]:
6.1 mm
Article-No.:
22750.0060
CAD
Documents
Tolerance Rings
  • d1: 12.6 mm
  • h1 +0.2: 6.1 mm
  • Location hole D1 +0.15: 13.87 mm
  • Weight: 0.4 g
show article view
Tolerance Rings
d1 [mm]:
18 mm
h1 +0.2 [mm]:
6.1 mm
Article-No.:
22750.0062
CAD
Documents
Tolerance Rings
  • d1: 18 mm
  • h1 +0.2: 6.1 mm
  • Location hole D1 +0.2: 19.7 mm
  • Weight: 0.9 g
show article view
Tolerance Rings
d1 [mm]:
24 mm
h1 +0.2 [mm]:
7.1 mm
Article-No.:
22750.0064
CAD
Documents
Tolerance Rings
  • d1: 24 mm
  • h1 +0.2: 7.1 mm
  • Location hole D1 +0.2: 25.7 mm
  • Weight: 1.4 g
show article view
Tolerance Rings
d1 [mm]:
36 mm
h1 +0.2 [mm]:
12.1 mm
Article-No.:
22750.0068
CAD
Documents
Tolerance Rings
  • d1: 36 mm
  • h1 +0.2: 12.1 mm
  • Location hole D1 +0.2: 37.7 mm
  • Weight: 4.3 g
show article view
Tolerance Rings
d1 [mm]:
45 mm
h1 +0.2 [mm]:
12.1 mm
Article-No.:
22750.0072
CAD
Documents
Tolerance Rings
  • d1: 45 mm
  • h1 +0.2: 12.1 mm
  • Location hole D1 +0.2: 46.7 mm
  • Weight: 5.3 g
show article view
Tolerance Rings
d1 [mm]:
62 mm
h1 +0.2 [mm]:
15.1 mm
Article-No.:
22750.0076
CAD
Documents
Tolerance Rings
  • d1: 62 mm
  • h1 +0.2: 15.1 mm
  • Location hole D1 +0.3: 64.1 mm
  • Weight: 12 g
show article view
Tolerance Rings

Material

  • Spring steel strip
Title
Category
Type
Direct download
Download basket
Datasheet EH 22750. Tolerance Rings
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.