Ball casters are module for transport systems, conveyances, to working and packing facilities.
For example, parts can be easily moved, turned and controlled.
As from d1 = 36 fitted with an oil drenched felt seal to protect against dirt.
This article 22750.0048 - Ball Casters with sheet steel housing / all parts from stainless steel (d1 ±0.08: 36 mm) is one variant of the article group Ball Casters with sheet steel housing (EH 22750.)
1) Reference value for 2 mm sheet steel/ 5 mm aluminium (force fit)
2) without felt seal
Cap
Housing
Ball
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.