25160.0255 - Hinges
with mounting thread

These hinges are characterised by the compact, robust design and the integrated mounting threads.

This article 25160.0255 - Hinges with mounting thread / with fastening thread (b1: 50 mm) is one variant of the article group Hinges with mounting thread (EH 25160.)

Material
Colour
b1 [mm]
l1 [mm]
l3 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast, black
Colour:
black
b1 [mm]:
50 mm
l1 [mm]:
50 mm
l3 [mm]:
12 mm
Article-No.:
25160.0255
Documents
Hinges
  • Zinc die-cast, black
  • b1: 50 mm
  • b2: 30 mm
  • b3: 18.5 mm
  • d1: M6
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4 +0.5: 13 mm
  • l1: 50 mm
  • l2: 30 mm
  • l3: 12 mm
  • Weight: 103 g
Hinges

Material

Grub Screw

  • Stainless steel

Body

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 25160.0255
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.