25160.0155 - Hinges
with mounting thread

These hinges are characterised by the compact, robust design and the integrated mounting threads.

This article 25160.0155 - Hinges with mounting thread / with fastening thread (b1: 50 mm) is one variant of the article group Hinges with mounting thread (EH 25160.)

Material
Colour
b1 [mm]
l1 [mm]
l3 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast, silver
Colour:
silver
b1 [mm]:
50 mm
l1 [mm]:
50 mm
l3 [mm]:
12 mm
Article-No.:
25160.0155
Documents
Hinges
  • Zinc die-cast, silver
  • b1: 50 mm
  • b2: 30 mm
  • b3: 18.5 mm
  • d1: M6
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4 +0.5: 13 mm
  • l1: 50 mm
  • l2: 30 mm
  • l3: 12 mm
  • Weight: 103 g
Hinges

Material

Grub Screw

  • Stainless steel

Body

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 25160.0155
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.