25160.0510 - Hinges
with adjustable friction resistance

These Hinges are characterised by their compact and stable construction, and by the ability to set the friction.

The design ensures that the hinge has no play (either radially or axially).

This article 25160.0510 - Hinges with adjustable friction resistance / (b1: 60 mm) is one variant of the article group Hinges with adjustable friction resistance (EH 25160.)

Colour
b1 [mm]
b2 [mm]
l1 [mm]
l2 [mm]
Load capacity Radial load bearing capacity F1 max. [kN]
Hinge pin Friction torque [Nm]
Article-No.
Documents
Price [€]
Available
Colour:
black
b1 [mm]:
60 mm
b2 [mm]:
36 mm
l1 [mm]:
60 mm
l2 [mm]:
36 mm
Load capacity Radial load bearing capacity F1 max. [kN]:
4.5 kN
Hinge pin Friction torque [Nm]:
6.5 Nm
Article-No.:
25160.0510
Documents
Hinges
  • black
  • b1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l1: 60 mm
  • l2: 36 mm
  • WS: 4 mm
  • Load capacity Radial load bearing capacity F1 max.: 4.5 kN
  • Load capacity Axial load bearing capacity F2 max.: 2 kN
  • Load capacity Load capacity F3 max.: 2.4 kN
  • Hinge pin Tightening torque max.: 1.5 Nm
  • Hinge pin Friction torque: 6.5 Nm
  • Operating temperature range max.: 80 °C
  • Weight: 162 g
Hinges

Material

Friction cone

  • Thermoplastic POM

Body

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Hinge pin

  • Steel, zinc-plated by galvanization, passivated

Nut

  • Steel, zinc-plated by galvanization, passivated

Assembly

Installation of the hinge on the component. The hinge’s ease of pivoting can then be adjusted by tightening or loosening the hinge pin. This allows a constant braking torque to be applied throughout the pivot range.

Title
Category
Type
Direct download
Download basket
Datasheet 25160.0510
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
Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.