These hinges from stainless steel are characterised by the compact design.
The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.
Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.
The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.
This article 25162.0025 - Hinges stainless steel, elongated on both sides / with additional mounting hole on both sides (b1: 160 mm, l1: 80 mm) is one variant of the article group Hinges stainless steel, elongated on both sides (EH 25162.)
Body
Axis
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.