To be used for elastic bearing of motors, compressors, pumps etc.
The waisted shape of these buffers means that the lateral forces are better damped compared to cylindrical rubber-metal buffers.
The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.
This article 25151.0206 - Rubber Metal Buffers waisted / with screw, on both sides (d1: 10 mm, l1: 10 mm) is one variant of the article group Rubber Metal Buffers waisted (EH 25151.)
Support washer
Threaded bushing
Body
Screw
Under compressive load, the dimension d3 does not exceed the diameter d1.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.