Rubber Metal Buffers cylindrical

EH 25150.

To be used for elastic bearing of motors, compressors, pumps etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

Your selection resulted in 76 hits

Version
picture
d1 ±1.5 [mm]
l1 ±1.5 [mm]
d2 [mm]
t ~ [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with screw, on both sides
picture:
3
d1 ±1.5 [mm]:
60 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M10
t ~ [mm]:
-
Article-No.:
25150.0262
CAD
Documents
Rubber Metal Buffers
  • with screw, on both sides – picture 3
  • d1 ±1.5: 60 mm
  • l1 ±1.5: 40 mm
  • d2: M10
  • l2: 28 mm
  • s: 2 mm
  • Spring rate R: ~ 330 N/mm
  • Load capacity max.: 3300 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 236 g
show article view
Rubber Metal Buffers
Version:
with screw, on both sides
picture:
3
d1 ±1.5 [mm]:
70 mm
l1 ±1.5 [mm]:
45 mm
d2 [mm]:
M10
t ~ [mm]:
-
Article-No.:
25150.0271
CAD
Documents
Rubber Metal Buffers
  • with screw, on both sides – picture 3
  • d1 ±1.5: 70 mm
  • l1 ±1.5: 45 mm
  • d2: M10
  • l2: 27 mm
  • s: 3 mm
  • Spring rate R: ~ 356 N/mm
  • Load capacity max.: 4000 N
  • Spring range: ~ 11.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 380 g
show article view
Rubber Metal Buffers
Version:
with screw, on both sides
picture:
3
d1 ±1.5 [mm]:
75 mm
l1 ±1.5 [mm]:
40 mm
d2 [mm]:
M12
t ~ [mm]:
-
Article-No.:
25150.0276
CAD
Documents
Rubber Metal Buffers
  • with screw, on both sides – picture 3
  • d1 ±1.5: 75 mm
  • l1 ±1.5: 40 mm
  • d2: M12
  • l2: 37 mm
  • s: 3 mm
  • Spring rate R: ~ 450 N/mm
  • Load capacity max.: 4500 N
  • Spring range: ~ 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 410 g
show article view
Rubber Metal Buffers
Version:
with screw, on both sides
picture:
3
d1 ±1.5 [mm]:
75 mm
l1 ±1.5 [mm]:
55 mm
d2 [mm]:
M12
t ~ [mm]:
-
Article-No.:
25150.0277
CAD
Documents
Rubber Metal Buffers
  • with screw, on both sides – picture 3
  • d1 ±1.5: 75 mm
  • l1 ±1.5: 55 mm
  • d2: M12
  • l2: 37 mm
  • s: 3 mm
  • Spring rate R: ~ 320 N/mm
  • Load capacity max.: 4400 N
  • Spring range: ~ 13.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 515 g
show article view
Rubber Metal Buffers

Material

Support washer

  • Steel, zinc-plated, blue chromated

Threaded bushing

  • Steel, zinc-plated, blue chromated

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Steel, zinc-plated, blue chromated
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Metal Buffers – cylindrical
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
Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.