Positioning Clamping Cylinders

EH 1553.500 - EH 1653.500

Your selection resulted in 2 hits

System
h1 ±0.01 [mm]
h2 [mm]
d [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L12
h1 ±0.01 [mm]:
25 mm
h2 [mm]:
36 mm
d [mm]:
40 mm
d2 [mm]:
54 mm
Article-No.:
1553.500
CAD
Documents
Positioning Clamping Cylinders
  • System: L12
  • h1 ±0.01: 25 mm
  • h2: 36 mm
  • d: 40 mm
  • d1: 12 mm
  • d2: 54 mm
  • h3: 24 mm
  • Weight: 502 g
show article view
Positioning Clamping Cylinders
System:
L16
h1 ±0.01 [mm]:
35 mm
h2 [mm]:
46 mm
d [mm]:
50 mm
d2 [mm]:
70 mm
Article-No.:
1653.500
CAD
Documents
Positioning Clamping Cylinders
  • System: L16
  • h1 ±0.01: 35 mm
  • h2: 46 mm
  • d: 50 mm
  • d1: 16 mm
  • d2: 70 mm
  • h3: 25 mm
  • Weight: 1093 g
show article view
Positioning Clamping Cylinders

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1553.500 - EH 1653.500 Positioning Clamping Cylinders
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.