Positioning Clamping Bars

EH 1549.200 - EH 1649.200

Your selection resulted in 3 hits

System
l1 [mm]
b1 [mm]
h [mm]
b2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
L12
l1 [mm]:
78 mm
b1 [mm]:
50 mm
h [mm]:
37 mm
b2 [mm]:
30 mm
Article-No.:
1549.200
CAD
Documents
Positioning Clamping Bars
  • System: L12
  • l1: 78 mm
  • b1: 50 mm
  • h: 37 mm
  • b2: 30 mm
  • h1: 25 mm
  • h2: 24 mm
  • d1: 12 mm
  • d2: M12
  • Weight: 834 g
show article view
Positioning Clamping Bars
System:
L12
l1 [mm]:
78 mm
b1 [mm]:
50 mm
h [mm]:
57 mm
b2 [mm]:
30 mm
Article-No.:
1549.400
CAD
Documents
Positioning Clamping Bars
  • System: L12
  • l1: 78 mm
  • b1: 50 mm
  • h: 57 mm
  • b2: 30 mm
  • h1: 45 mm
  • h2: 24 mm
  • d1: 12 mm
  • d2: M12
  • Weight: 1317 g
show article view
Positioning Clamping Bars
System:
L16
l1 [mm]:
90 mm
b1 [mm]:
60 mm
h [mm]:
45 mm
b2 [mm]:
40 mm
Article-No.:
1649.200
CAD
Documents
Positioning Clamping Bars
  • System: L16
  • l1: 90 mm
  • b1: 60 mm
  • h: 45 mm
  • b2: 40 mm
  • h1: 35 mm
  • h2: 25 mm
  • d1: 16 mm
  • d2: M16
  • Weight: 1439 g
show article view
Positioning Clamping Bars

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1549.200 - EH 1649.200 Positioning Clamping Bars
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.