Combination Clamps with horizontal base

EH 23330.

The combination clamp combines a toggle clamp push-pull type and a vertical toggle clamp in one clamp. Thus the use of different toggle clamps is not necessary. The horizontal and vertical clamping movement is achieved by simple operation using an ergonomic handle. Simultaneous exact positioning and secure clamping of the component is guaranteed.

The toggle clamps are manufactured from high quality components and are designed for maintenance-free continuous use.

An oil resistant ergonomic 2-component handle, with slip-proof, soft surface and large grip area for high ease of use.

Your selection resulted in 3 hits

Material
Nominal size
h1 [mm]
l1 [mm]
l5 [mm]
Holding force F1 [kN]
Holding force F2 [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Nominal size:
2
h1 [mm]:
74 mm
l1 [mm]:
150 mm
l5 [mm]:
55 mm
Holding force F1 [kN]:
1 kN
Holding force F2 [kN]:
1 kN
Article-No.:
23330.4002
CAD
Documents
Combination Clamps
  • Steel
  • Nominal size: 2
  • d1: 5.5 mm
  • b1: 53 mm
  • b2: 17 mm
  • b3: 34.5 mm – 39.5 mm
  • h1: 74 mm
  • h2: 62 mm
  • h3: 36 mm
  • h4: 12 mm
  • h5 min.: 25 mm
  • h5 max.: 32 mm
  • h6: 22 mm
  • l1: 150 mm
  • l2: 33 mm
  • l3: 15 mm
  • l4 min.: 5 mm
  • l4 max.: 10 mm
  • l5: 55 mm
  • l6: 0.5 mm
  • l7: 7.5 mm
  • l8: 40 mm
  • Holding force F1: 1 kN
  • Holding force F2: 1 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 330 g
show article view
Combination Clamps
Material:
Steel
Nominal size:
3
h1 [mm]:
94 mm
l1 [mm]:
219 mm
l5 [mm]:
75 mm
Holding force F1 [kN]:
2 kN
Holding force F2 [kN]:
2 kN
Article-No.:
23330.4003
CAD
Documents
Combination Clamps
  • Steel
  • Nominal size: 3
  • d1: 6.5 mm
  • b1: 75 mm
  • b2: 19.5 mm
  • b3: 48.5 mm – 61.5 mm
  • h1: 94 mm
  • h2: 87 mm
  • h3: 46 mm
  • h4: 16 mm
  • h5 min.: 30 mm
  • h5 max.: 40 mm
  • h6: 28 mm
  • l1: 219 mm
  • l2: 56 mm
  • l3: 32 mm
  • l4 min.: 14 mm
  • l4 max.: 24 mm
  • l5: 75 mm
  • l6: 9 mm
  • l7: 12.5 mm
  • l8: 50 mm
  • Holding force F1: 2 kN
  • Holding force F2: 2 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 714 g
show article view
Combination Clamps
Material:
Steel
Nominal size:
4
h1 [mm]:
110 mm
l1 [mm]:
270 mm
l5 [mm]:
90 mm
Holding force F1 [kN]:
3 kN
Holding force F2 [kN]:
3 kN
Article-No.:
23330.4004
CAD
Documents
Combination Clamps
  • Steel
  • Nominal size: 4
  • d1: 8.5 mm
  • b1: 96 mm
  • b2: 29 mm
  • b3: 60 mm – 80 mm
  • h1: 110 mm
  • h2: 106 mm
  • h3: 55.5 mm
  • h4: 20 mm
  • h5 min.: 40 mm
  • h5 max.: 50 mm
  • h6: 34 mm
  • l1: 270 mm
  • l2: 74 mm
  • l3: 37 mm
  • l4 min.: 20 mm
  • l4 max.: 30 mm
  • l5: 90 mm
  • l6: 14 mm
  • l7: 20 mm
  • l8: 50 mm
  • Holding force F1: 3 kN
  • Holding force F2: 3 kN
  • Operating temperature range min.: -10 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1618 g
show article view
Combination Clamps

Material

Clamp

  • Steel, zinc-plated by galvanization, passivated

Rivet

  • Stainless steel

Handle

  • plastic

Clamping screw

  • Steel, tempered, zinc-plated by galvanization
Title
Category
Type
Direct download
Download basket
Datasheet EH 23330. Combination Clamps – with horizontal base
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Toggle Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Toggle Clamps
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.