The thrust pad and the counter element are connected with the clamp and therefore secured against loss. Consequently, the clamp is quickly ready for use. The clamp is equipped with two flat noses and can be turned around depending on the case of application.
This article 23185.0320 - Clamps slotted, with adjustable counter piece, with stud with internal hexagon / (Nominal dimension d1: 21 mm, d2: M20, l4: 160 mm) is one variant of the article group Clamps slotted, with adjustable counter piece, with stud with internal hexagon (EH 23185.)
Screw
Nut
Disc
Clamp
Larger clamping heights can be reached by the use of a support extension (EH 23185.).
The internal hexagon in the stud enables quick assembly and disassembly.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.