Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.
This article 23050.0206 - Spherical Washers / Conical Seats DIN 6319 / conical seats from heat-treated steel, form G (d2 H13: 7.1 mm) is one variant of the article group Spherical Washers / Conical Seats DIN 6319 (EH 23050.)
1) Torques of screws with standard thread, eventual pre-loads to be considered, coefficient of friction µtotal 0.14.
2) DIN standards do not include these dimensions.
3) Figures theoretically determined
Conical seat
Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.