Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.
This article 23050.0142 - Spherical Washers / Conical Seats DIN 6319 / conical seats from case-hardened steel, form D (d2 H13: 49 mm) is one variant of the article group Spherical Washers / Conical Seats DIN 6319 (EH 23050.)
1) Torques of screws with standard thread, eventual pre-loads to be considered, coefficient of friction µtotal 0.14.
2) DIN standards do not include these dimensions.
3) Figures theoretically determined
Conical seat
Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.