23060.0012 - Shaft / Plain Washers
DIN 6340 heat-treated

The heat-treated shaft / plain washers (washers) are manufactured according to DIN 6340.

This article 23060.0012 - Shaft / Plain Washers DIN 6340 heat-treated / (d1: 13 mm) is one variant of the article group Shaft / Plain Washers DIN 6340 heat-treated (EH 23060.)

d1 [mm]
d2 [mm]
s [mm]
For screws [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
13 mm
d2 [mm]:
35 mm
s [mm]:
5 mm
For screws [mm]:
M12
Article-No.:
23060.0012
Documents
Shaft / Plain Washers
  • d1: 13 mm
  • d2: 35 mm
  • s: 5 mm
  • For screws: M12
  • Weight: 28 g
Shaft / Plain Washers

Material

  • Heat-treated steel, tempered, punched, mechanically trued, phosphatized
Title
Category
Type
Direct download
Download basket
Datasheet 23060.0012
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.