Drive Blocks DIN 2079

EH 23100.

These drive blocks are manufactured according to DIN 2079.

Your selection resulted in 10 hits

Version
picture
Spindle head No.
For screws ISO 4762 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
for spindle heads no. 30 to 60, form A
picture:
1
Spindle head No.:
30
For screws ISO 4762 [mm]:
M6 x 16 mm
Article-No.:
23100.0030
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 60, form A – picture 1
  • Spindle head No.: 30
  • k: 16.5 mm
  • b2 h5: 15.9 mm
  • d7: 6.4 mm
  • d8: 10.4 mm
  • g: 6.2 mm
  • h: 16 mm
  • For screws ISO 4762: M6 x 16 mm
  • Weight: 26 g
show article view
Drive Blocks
Version:
for spindle heads no. 30 to 60, form A
picture:
1
Spindle head No.:
40
For screws ISO 4762 [mm]:
M6 x 16 mm
Article-No.:
23100.0040
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 60, form A – picture 1
  • Spindle head No.: 40
  • k: 19.5 mm
  • b2 h5: 15.9 mm
  • d7: 6.4 mm
  • d8: 10.4 mm
  • g: 6.2 mm
  • h: 16 mm
  • For screws ISO 4762: M6 x 16 mm
  • Weight: 32 g
show article view
Drive Blocks
Version:
for spindle heads no. 30 to 60, form A
picture:
1
Spindle head No.:
45
For screws ISO 4762 [mm]:
M8 x 20 mm
Article-No.:
23100.0045
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 60, form A – picture 1
  • Spindle head No.: 45
  • k: 19.5 mm
  • b2 h5: 19 mm
  • d7: 8.4 mm
  • d8: 13.5 mm
  • g: 8.3 mm
  • h: 19 mm
  • For screws ISO 4762: M8 x 20 mm
  • Weight: 40 g
show article view
Drive Blocks
Version:
for spindle heads no. 30 to 60, form A
picture:
1
Spindle head No.:
50 – 55
For screws ISO 4762 [mm]:
M12 x 25 mm
Article-No.:
23100.0050
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 60, form A – picture 1
  • Spindle head No.: 50 – 55
  • k: 26.5 mm
  • b2 h5: 25.4 mm
  • d7: 13 mm
  • d8: 19 mm
  • g: 12.3 mm
  • h: 25 mm
  • For screws ISO 4762: M12 x 25 mm
  • Weight: 88 g
show article view
Drive Blocks
Version:
for spindle heads no. 30 to 60, form A
picture:
1
Spindle head No.:
60
For screws ISO 4762 [mm]:
M12 x 25 mm
Article-No.:
23100.0060
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 60, form A – picture 1
  • Spindle head No.: 60
  • k: 45.5 mm
  • b2 h5: 25.4 mm
  • d7: 13 mm
  • d8: 19 mm
  • g: 12.3 mm
  • h: 25 mm
  • For screws ISO 4762: M12 x 25 mm
  • Weight: 181 g
show article view
Drive Blocks
Version:
for spindle heads no. 60 form B
picture:
2
Spindle head No.:
60
For screws ISO 4762 [mm]:
M12 x 25 mm
Article-No.:
23100.0160
CAD
Documents
Drive Blocks
  • for spindle heads no. 60 form B – picture 2
  • Spindle head No.: 60
  • k: 45.5 mm
  • b2 h5: 25.4 mm
  • d7: 13 mm
  • d8: 19 mm
  • g: 12.3 mm
  • h: 25 mm
  • For screws ISO 4762: M12 x 25 mm
  • Weight: 140 g
show article view
Drive Blocks
Version:
for spindle heads no. 30 to 50, form C
picture:
3
Spindle head No.:
30
For screws ISO 4762 [mm]:
M6 x 25 mm
Article-No.:
23100.0230
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 50, form C – picture 3
  • Spindle head No.: 30
  • k: 13.5 mm
  • b2 h5: 15.9 mm
  • d7: 6.4 mm
  • d8: 10.4 mm
  • g: 6.2 mm
  • h: 24.5 mm
  • l5 ±0.1: 5.5 mm
  • For screws ISO 4762: M6 x 25 mm
  • Weight: 32 g
show article view
Drive Blocks
Version:
for spindle heads no. 30 to 50, form C
picture:
3
Spindle head No.:
40
For screws ISO 4762 [mm]:
M6 x 25 mm
Article-No.:
23100.0240
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 50, form C – picture 3
  • Spindle head No.: 40
  • k: 16.5 mm
  • b2 h5: 15.9 mm
  • d7: 6.4 mm
  • d8: 10.4 mm
  • g: 6.2 mm
  • h: 24.5 mm
  • l5 ±0.1: 7 mm
  • For screws ISO 4762: M6 x 25 mm
  • Weight: 40 g
show article view
Drive Blocks
Version:
for spindle heads no. 30 to 50, form C
picture:
3
Spindle head No.:
45
For screws ISO 4762 [mm]:
M8 x 25 mm
Article-No.:
23100.0245
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 50, form C – picture 3
  • Spindle head No.: 45
  • k: 17.5 mm
  • b2 h5: 19 mm
  • d7: 8.4 mm
  • d8: 13.5 mm
  • g: 10 mm
  • h: 26 mm
  • l5 ±0.1: 7.5 mm
  • For screws ISO 4762: M8 x 25 mm
  • Weight: 48 g
show article view
Drive Blocks
Version:
for spindle heads no. 30 to 50, form C
picture:
3
Spindle head No.:
50
For screws ISO 4762 [mm]:
M12 x 30 mm
Article-No.:
23100.0250
CAD
Documents
Drive Blocks
  • for spindle heads no. 30 to 50, form C – picture 3
  • Spindle head No.: 50
  • k: 24 mm
  • b2 h5: 25.4 mm
  • d7: 13 mm
  • d8: 19 mm
  • g: 12.3 mm
  • h: 29 mm
  • l5 ±0.1: 11 mm
  • For screws ISO 4762: M12 x 30 mm
  • Weight: 90 g
show article view
Drive Blocks

Material

  • Alloyed case-hardened steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23100. Drive Blocks – DIN 2079
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.