Centering Pins stepped

EH 23110.

The stepped centering pins are used for centering fixtures on pallets.

Your selection resulted in 2 hits

d h6 [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d h6 [mm]:
25 mm
l [mm]:
12 mm
Article-No.:
23110.0610
CAD
Documents
Centering Pins
  • d h6: 25 mm
  • l: 12 mm
  • Weight: 87 g
show article view
Centering Pins
d h6 [mm]:
50 mm
l [mm]:
20 mm
Article-No.:
23110.0620
CAD
Documents
Centering Pins
  • d h6: 50 mm
  • l: 20 mm
  • Weight: 330 g
show article view
Centering Pins

Material

  • Alloyed case-hardened steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 23110. Centering Pins – stepped
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.