Positioning or drill bushings are used to drill repetitive holes in the same location to ensure repeatabililty.
The hardened and ground positioning bushings can be used as wear-resistant guide for drills, shafts etc.
This article 23112.0704 - Positioning Bushings without collar, DIN 179 A / (d1 F7: 20.1 mm, l1: 20 mm) is one variant of the article group Positioning Bushings without collar, DIN 179 A (EH 23112.)
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.