23020.0080 - Nuts for T-Slots
extended

Nuts for T-slots "extended" are, in comparison to the version according to DIN 508, of an extended design and are particularly suitable for assembly in the slot cross.

This article 23020.0080 - Nuts for T-Slots extended / (T-slot size: 8 mm, d: M6) is one variant of the article group Nuts for T-Slots extended (EH 23020.)

T-slot size [mm]
d [mm]
e [mm]
l [mm]
h [mm]
k [mm]
Article-No.
Documents
Price [€]
Available
T-slot size [mm]:
8 mm
d [mm]:
M6
e [mm]:
13 mm
l [mm]:
26 mm
h [mm]:
10 mm
k [mm]:
6 mm
Article-No.:
23020.0080
Documents
Nuts for T-Slots
  • T-slot size: 8 mm
  • d: M6
  • a: 7.6 mm
  • e: 13 mm
  • l: 26 mm
  • h: 10 mm
  • k: 6 mm
  • Weight: 19 g
Nuts for T-Slots

Material

  • Heat-treated steel, tempered, quality 10, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23020.0080
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.