23010.0819 - Nuts for T-Slots
DIN 508 with antislipping device

These nuts for T-slots (slot nuts) are manufactured according to DIN 508.The spring element avoids vertical and horizontal slipping of the nut.

This article 23010.0819 - Nuts for T-Slots DIN 508 with antislipping device / (T-slot size: 18 mm, d: M16) is one variant of the article group Nuts for T-Slots DIN 508 with antislipping device (EH 23010.)

T-slot size [mm]
d [mm]
e [mm]
h [mm]
k [mm]
Spring load F1 ~ [N]
Spring load F2 ~ [N]
Article-No.
Documents
Price [€]
Available
T-slot size [mm]:
18 mm
d [mm]:
M16
e [mm]:
28 mm
h [mm]:
20 mm
k [mm]:
10 mm
Spring load F1 ~ [N]:
~ 7.8 N
Spring load F2 ~ [N]:
~ 13.5 N
Article-No.:
23010.0819
Documents
Nuts for T-Slots
  • T-slot size: 18 mm
  • d: M16
  • a: 17.6 mm
  • e: 28 mm
  • h: 20 mm
  • k: 10 mm
  • s: 1 mm
  • Spring load F1: ~ 7.8 N
  • Spring load F2: ~ 13.5 N
  • Weight: 68 g
Nuts for T-Slots

Material

Ball

  • Ball-bearing steel, hardened

T-nut

  • Heat-treated steel, tempered, quality 10, blackened

Spring

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 23010.0819
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.