These nuts for T-slots (slot nuts) are manufactured according to DIN 508.The spring element avoids vertical and horizontal slipping of the nut.
This article 23010.0813 - Nuts for T-Slots DIN 508 with antislipping device / (T-slot size: 12 mm, d: M10) is one variant of the article group Nuts for T-Slots DIN 508 with antislipping device (EH 23010.)
Ball
T-nut
Spring
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.