Taper clamping units are particularly suitable for horizontal and vertical multiple clampings. The taper clamps are compact in build and therefore enable clamping without geometric interference.
This article 23250.0162 - Taper Clamping Units / single taper, clamping jaw with screw-fastened thread, two-sided (d1: M12) is one variant of the article group Taper Clamping Units (EH 23250.)
Body
Screw
Spring
Clamping jaws
For further taper clamping units, refer to section "Multiple Clamping Systems"
Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.
Inserting the socket head screw moves the two clamping chucks outwards and presses the workpieces against a stop. Using the double taper, an additional vertical clamping force will be achieved. Stroke of taper clamping units with M 5 = ±0,5, M 8 = ±0,5, M 12 = ±1 and M 16 = ±1,5. Can be mounted in a threaded hole or with T-nuts for horizontal or vertical multiple clamping.
T-nuts EH 23010. have to be purchased separately.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.