EH 23211.
The sub-part clamp and the sub-part stop enable workpieces to be clamped on the front face. This allows the full area of the machine table to be used to clamp the workpiece.
Your selection resulted in 2 hits
More details
The delivery includes the interchangeable jaw 1138.400 (ribbed/smooth) - this can be changed to the interchangeable jaw 1138.100 (soft).
The workpiece is positioned and then clamped on the ground precision support. The machine and fixture system parts in the Halder product range can be installed in the locating thread to reach a customised clamping.
The location holes on the sides allow optional longitudinal stops to be installed.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.