Push-Pull Clamps

EH 23229.

The clamp is suitable for easy and safe positioning of workpieces or components at stops and support points prior to clamping or assembly.

As the push/pull clamp is threaded on both sides it is possible to fix elements that are adapted to the workpiece, e.g. prisms, clamping bolts, self-aligning pads.

Your selection resulted in 12 hits

Spring load
d1 [mm]
d2 [mm]
Stroke s ~ [mm]
Spring load F1 ~ [N]
Spring load F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Spring load:
Light
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 3.5 mm
Spring load F1 ~ [N]:
~ 5 N
Spring load F2 ~ [N]:
~ 20 N
Article-No.:
23229.0005
CAD
Documents
Push-Pull Clamps
  • Light spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 11 mm
  • l2 ±0.5: 4.5 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 3.5 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 5 N
  • Spring load F2: ~ 20 N
  • Weight: 5.1 g
show article view
Push-Pull Clamps
Spring load:
Light
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 6 mm
Spring load F1 ~ [N]:
~ 5 N
Spring load F2 ~ [N]:
~ 20 N
Article-No.:
23229.0010
CAD
Documents
Push-Pull Clamps
  • Light spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 18.5 mm
  • l2 ±0.5: 7 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 6 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 5 N
  • Spring load F2: ~ 20 N
  • Weight: 8.7 g
show article view
Push-Pull Clamps
Spring load:
Light
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 10 mm
Spring load F1 ~ [N]:
~ 5 N
Spring load F2 ~ [N]:
~ 20 N
Article-No.:
23229.0015
CAD
Documents
Push-Pull Clamps
  • Light spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 26 mm
  • l2 ±0.5: 11 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 10 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 5 N
  • Spring load F2: ~ 20 N
  • Weight: 13 g
show article view
Push-Pull Clamps
Spring load:
Standard
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 3 mm
Spring load F1 ~ [N]:
~ 10 N
Spring load F2 ~ [N]:
~ 45 N
Article-No.:
23229.0020
CAD
Documents
Push-Pull Clamps
  • Standard spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 11 mm
  • l2 ±0.5: 4.5 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 3 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 10 N
  • Spring load F2: ~ 45 N
  • Weight: 5.3 g
show article view
Push-Pull Clamps
Spring load:
Standard
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 5 mm
Spring load F1 ~ [N]:
~ 10 N
Spring load F2 ~ [N]:
~ 45 N
Article-No.:
23229.0025
CAD
Documents
Push-Pull Clamps
  • Standard spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 18.5 mm
  • l2 ±0.5: 7 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 5 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 10 N
  • Spring load F2: ~ 45 N
  • Weight: 8.7 g
show article view
Push-Pull Clamps
Spring load:
Standard
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 8 mm
Spring load F1 ~ [N]:
~ 10 N
Spring load F2 ~ [N]:
~ 45 N
Article-No.:
23229.0030
CAD
Documents
Push-Pull Clamps
  • Standard spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 26 mm
  • l2 ±0.5: 11 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 8 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 10 N
  • Spring load F2: ~ 45 N
  • Weight: 14 g
show article view
Push-Pull Clamps
Spring load:
Heavy
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 3 mm
Spring load F1 ~ [N]:
~ 20 N
Spring load F2 ~ [N]:
~ 90 N
Article-No.:
23229.0035
CAD
Documents
Push-Pull Clamps
  • Heavy spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 11 mm
  • l2 ±0.5: 4.5 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 3 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 20 N
  • Spring load F2: ~ 90 N
  • Weight: 5.4 g
show article view
Push-Pull Clamps
Spring load:
Heavy
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 5 mm
Spring load F1 ~ [N]:
~ 20 N
Spring load F2 ~ [N]:
~ 90 N
Article-No.:
23229.0040
CAD
Documents
Push-Pull Clamps
  • Heavy spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 18.5 mm
  • l2 ±0.5: 7 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 5 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 20 N
  • Spring load F2: ~ 90 N
  • Weight: 9 g
show article view
Push-Pull Clamps
Spring load:
Heavy
d1 [mm]:
M12
d2 [mm]:
M4 x 8 mm
Stroke s ~ [mm]:
~ 8 mm
Spring load F1 ~ [N]:
~ 20 N
Spring load F2 ~ [N]:
~ 90 N
Article-No.:
23229.0045
CAD
Documents
Push-Pull Clamps
  • Heavy spring load
  • d1: M12
  • d2: M4 x 8 mm
  • d3: 7 mm
  • d4: 6 mm
  • l1 -1: 26 mm
  • l2 ±0.5: 11 mm
  • l3: 5 mm
  • l4 -0.5: 1.5 mm
  • Stroke s: ~ 8 mm
  • WS WS1: 10 mm
  • WS WS2: 6 mm
  • Spring load F1: ~ 20 N
  • Spring load F2: ~ 90 N
  • Weight: 14 g
show article view
Push-Pull Clamps
Spring load:
Standard
d1 [mm]:
M18 x 1,5 mm
d2 [mm]:
M6 x 12 mm
Stroke s ~ [mm]:
~ 4 mm
Spring load F1 ~ [N]:
~ 30 N
Spring load F2 ~ [N]:
~ 120 N
Article-No.:
23229.0050
CAD
Documents
Push-Pull Clamps
  • Standard spring load
  • d1: M18 x 1,5 mm
  • d2: M6 x 12 mm
  • d3: 11 mm
  • d4: 10 mm
  • l1 -1: 18 mm
  • l2 ±0.5: 6 mm
  • l3: 6 mm
  • l4 -0.5: 2 mm
  • Stroke s: ~ 4 mm
  • WS WS1: 16 mm
  • WS WS2: 9 mm
  • Spring load F1: ~ 30 N
  • Spring load F2: ~ 120 N
  • Weight: 22 g
show article view
Push-Pull Clamps
Spring load:
Standard
d1 [mm]:
M18 x 1,5 mm
d2 [mm]:
M6 x 12 mm
Stroke s ~ [mm]:
~ 7 mm
Spring load F1 ~ [N]:
~ 30 N
Spring load F2 ~ [N]:
~ 120 N
Article-No.:
23229.0055
CAD
Documents
Push-Pull Clamps
  • Standard spring load
  • d1: M18 x 1,5 mm
  • d2: M6 x 12 mm
  • d3: 11 mm
  • d4: 10 mm
  • l1 -1: 31.5 mm
  • l2 ±0.5: 11.5 mm
  • l3: 6 mm
  • l4 -0.5: 2 mm
  • Stroke s: ~ 7 mm
  • WS WS1: 16 mm
  • WS WS2: 9 mm
  • Spring load F1: ~ 30 N
  • Spring load F2: ~ 120 N
  • Weight: 42 g
show article view
Push-Pull Clamps
Spring load:
Standard
d1 [mm]:
M18 x 1,5 mm
d2 [mm]:
M6 x 12 mm
Stroke s ~ [mm]:
~ 12.5 mm
Spring load F1 ~ [N]:
~ 60 N
Spring load F2 ~ [N]:
~ 180 N
Article-No.:
23229.0060
CAD
Documents
Push-Pull Clamps
  • Standard spring load
  • d1: M18 x 1,5 mm
  • d2: M6 x 12 mm
  • d3: 11 mm
  • d4: 10 mm
  • l1 -1: 45 mm
  • l2 ±0.5: 16 mm
  • l3: 6 mm
  • l4 -0.5: 2 mm
  • Stroke s: ~ 12.5 mm
  • WS WS1: 16 mm
  • WS WS2: 9 mm
  • Spring load F1: ~ 60 N
  • Spring load F2: ~ 180 N
  • Weight: 63 g
show article view
Push-Pull Clamps

Material

Pin

  • Steel, blackened

Body

  • Steel, zinc-plated

Spring

  • Stainless steel 1.4310
Title
Category
Type
Direct download
Download basket
Datasheet EH 23229. Push-Pull Clamps
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
Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.