23230.0440 - Locating Clamps

Suitable for a simultaneous "positioning" and "clamping" of workpieces. The locating element is a precision element which can be assembled from either side. The clamping and locating part adapted to the workpiece is screwed to the cylindrical support. Clamping and locating parts are manufactured by the user according to the individual requirements.

This article 23230.0440 - Locating Clamps / with spiral eccentric clamping lever (b1: 40 mm) is one variant of the article group Locating Clamps (EH 23230.)

Version
picture
b1 [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with spiral eccentric clamping lever
picture:
2
b1 [mm]:
40 mm
d2 [mm]:
M6
Article-No.:
23230.0440
Documents
Locating Clamps
  • with spiral eccentric clamping lever – picture 2
  • b1: 40 mm
  • b2 ±0.05: 27 mm
  • d1 H7 g5: 18 mm
  • d2: M6
  • h1: 29.8 mm
  • h2: 14.9 mm
  • h3: 16.9 mm
  • l1: 60 mm
  • l2: 19 mm
  • l3: 3 mm
  • l4: 8 mm
  • l5: 50 mm
  • l6: 96 mm
  • l7: 17 mm
  • l8: 28 mm
  • Weight: 566 g
Locating Clamps

Material

Handle

  • Thermosetting plastic PF 31, black, DIN 319

Clamp

  • Steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23230.0440
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.