23290.0101 - Clamping Claws

The clamping claws are designated for the installation in clamping chucks and fixtures. Only a counterbore or rather a nut with threaded hole is needed for the installation. The sharp edges of the clamping claw are impressed in the workpiece and therefore they avoid a lateral and horizontal movement.

The stop can be used for the positioning of workpieces.

This article 23290.0101 - Clamping Claws / clamping claw (l: 12.7 mm) is one variant of the article group Clamping Claws (EH 23290.)

Version
picture
l [mm]
h1 [mm]
s [mm]
Article-No.
Documents
Price [€]
Available
Version:
clamping claw
picture:
2
l [mm]:
12.7 mm
h1 [mm]:
6.35 mm
s [mm]:
1.5 – 1.9 mm
Article-No.:
23290.0101
Documents
Clamping Claws
  • clamping claw – picture 2
  • h1: 6.35 mm
  • l: 12.7 mm
  • h2: ~ 6 mm
  • s: 1.5 mm – 1.9 mm
  • WS: 3 mm
  • Weight: 12 g
Clamping Claws

Material

  • Steel, hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23290.0101
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.