Floating clamps so-called position-flexible or clamps which float are used to clamp and simultaneous support overdetermined or additional clamping points on components. The floating clamp is spring loaded and contacts the workpiece with a slight spring force. Thereby a low-warpage clamping of components is guaranteed. Even sophisticated workpieces can be clamped for reinforcement to beads, ribs and shackles. This inhibits vibrations during processing.
The extensive product range includes various types ex stock:
Compact version with reduced height; supporting force 8 kN:
Standard version; supporting force 8 kN:
Particularly suitable for large components with heavy processing; supporting force 25 kN:
Supporting elements and compensating elements, like the supporting element (23220.0400) and the bedding support (23220.0085 - .0450), complete the range of topics.