Eccentric Levers with fulcrum pin

EH 23390.

The eccentric levers have an eccentric clamping range of 160°.

Your selection resulted in 6 hits

Version
b1 [mm]
d H11 f8 [mm]
l ~ [mm]
Eccentric stroke s [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
Steel
b1 [mm]:
13 mm
d H11 f8 [mm]:
8 mm
l ~ [mm]:
~ 114 mm
Eccentric stroke s [mm]:
3.87 mm
Article-No.:
23390.0408
CAD
Documents
Eccentric Levers
  • Steel
  • b1: 13 mm
  • d H11 f8: 8 mm
  • l: ~ 114 mm
  • r1: 17.2 mm
  • r2: 21.07 mm
  • b2: 9 mm
  • h1: 19.54 mm
  • h2: 14 mm
  • h3: ~ 12 mm
  • Eccentric stroke s: 3.87 mm
  • Total stroke r2-h3: 9.07 mm
  • Operating temperature range max.: 60 °C
  • Weight: 92 g
show article view
Eccentric Levers
Version:
Steel
b1 [mm]:
17 mm
d H11 f8 [mm]:
10 mm
l ~ [mm]:
~ 138 mm
Eccentric stroke s [mm]:
4.85 mm
Article-No.:
23390.0410
CAD
Documents
Eccentric Levers
  • Steel
  • b1: 17 mm
  • d H11 f8: 10 mm
  • l: ~ 138 mm
  • r1: 21.6 mm
  • r2: 26.45 mm
  • b2: 12 mm
  • h1: 24.54 mm
  • h2: 17 mm
  • h3: ~ 15 mm
  • Eccentric stroke s: 4.85 mm
  • Total stroke r2-h3: 11.45 mm
  • Operating temperature range max.: 60 °C
  • Weight: 179 g
show article view
Eccentric Levers
Version:
Steel
b1 [mm]:
20 mm
d H11 f8 [mm]:
12 mm
l ~ [mm]:
~ 157 mm
Eccentric stroke s [mm]:
6.29 mm
Article-No.:
23390.0412
CAD
Documents
Eccentric Levers
  • Steel
  • b1: 20 mm
  • d H11 f8: 12 mm
  • l: ~ 157 mm
  • r1: 28 mm
  • r2: 34.29 mm
  • b2: 14 mm
  • h1: 31.81 mm
  • h2: 21 mm
  • h3: ~ 18 mm
  • Eccentric stroke s: 6.29 mm
  • Total stroke r2-h3: 16.29 mm
  • Operating temperature range max.: 60 °C
  • Weight: 286 g
show article view
Eccentric Levers
Version:
Stainless steel
b1 [mm]:
13 mm
d H11 f8 [mm]:
8 mm
l ~ [mm]:
~ 114 mm
Eccentric stroke s [mm]:
3.87 mm
Article-No.:
23390.0508
CAD
Documents
Eccentric Levers
  • Stainless steel
  • b1: 13 mm
  • d H11 f8: 8 mm
  • l: ~ 114 mm
  • r1: 17.2 mm
  • r2: 21.07 mm
  • b2: 9 mm
  • h1: 19.54 mm
  • h2: 14 mm
  • h3: ~ 12 mm
  • Eccentric stroke s: 3.87 mm
  • Total stroke r2-h3: 9.07 mm
  • Operating temperature range max.: 60 °C
  • Weight: 94 g
show article view
Eccentric Levers
Version:
Stainless steel
b1 [mm]:
17 mm
d H11 f8 [mm]:
10 mm
l ~ [mm]:
~ 138 mm
Eccentric stroke s [mm]:
4.85 mm
Article-No.:
23390.0510
CAD
Documents
Eccentric Levers
  • Stainless steel
  • b1: 17 mm
  • d H11 f8: 10 mm
  • l: ~ 138 mm
  • r1: 21.6 mm
  • r2: 26.45 mm
  • b2: 12 mm
  • h1: 24.54 mm
  • h2: 17 mm
  • h3: ~ 15 mm
  • Eccentric stroke s: 4.85 mm
  • Total stroke r2-h3: 11.45 mm
  • Operating temperature range max.: 60 °C
  • Weight: 179 g
show article view
Eccentric Levers
Version:
Stainless steel
b1 [mm]:
20 mm
d H11 f8 [mm]:
12 mm
l ~ [mm]:
~ 157 mm
Eccentric stroke s [mm]:
6.29 mm
Article-No.:
23390.0512
CAD
Documents
Eccentric Levers
  • Stainless steel
  • b1: 20 mm
  • d H11 f8: 12 mm
  • l: ~ 157 mm
  • r1: 28 mm
  • r2: 34.29 mm
  • b2: 14 mm
  • h1: 31.81 mm
  • h2: 21 mm
  • h3: ~ 18 mm
  • Eccentric stroke s: 6.29 mm
  • Total stroke r2-h3: 16.29 mm
  • Operating temperature range max.: 60 °C
  • Weight: 290 g
show article view
Eccentric Levers

Material

Fulcrum Pin

  • Stainless steel 1.4021, heat-treated

Eccentric part

  • Steel St. 52-3, zinc phosphated
  • Stainless steel 1.4301

Safety ring

  • Stainless steel 1.4310

Plastic cap

  • PVC, red
Title
Category
Type
Direct download
Download basket
Datasheet EH 23390. Eccentric Levers – with fulcrum pin
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.