23310.0350 - Positioning Rings
for down-thrust clamp

After aligning, the clamp positioning ring is fitted on the spindle with the effect, that repeated clamping is always exactly on the same point. The positioning ring is adjustable 360° on the down-thrust clamp. After mounting, the clamping claw can swing 110° to the left or right (only for the swiveling versions).

This article 23310.0350 - Positioning Rings for down-thrust clamp / for down-thrust clamp, size 40 (h1: 7 mm) is one variant of the article group Positioning Rings for down-thrust clamp (EH 23310.)

Version
picture
h1 [mm]
d2 [mm]
For down-thrust clamp
Article-No.
Documents
Price [€]
Available
Version:
for down-thrust clamp, size 40
picture:
2
h1 [mm]:
7 mm
d2 [mm]:
28 mm
For down-thrust clamp:
23310.0050-.0058/23310.0083-.0088
Article-No.:
23310.0350
Documents
Positioning Rings
  • for down-thrust clamp, size 40 – picture 2
  • h1: 7 mm
  • h2: 16 mm
  • d1: 5 mm
  • d2: 28 mm
  • l1: 43.5 mm
  • l2: 17.5 mm
  • e: 22760.0052
  • b: 35 mm
  • For down-thrust clamp: 23310.0050-.0058/23310.0083-.0088
  • Weight: 32 g
Positioning Rings

Material

  • Steel, blackened

Assembly

Before mounting the positioning ring, pull-off the clamping claw of down-thrust clamp.

Title
Category
Type
Direct download
Download basket
Datasheet 23310.0350
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
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
Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.